By combining a broad knowledge within polymer engineering and an in-depth understanding of our customers application, at Trelleborg Rollers and Belts operations we are able to supply tailor-made solutions for the digital printing industry. It can be a wide choice of spare parts, seamed or seamless belts, transfer or silicone belts for a various kind of machines as such Imaggia. Our offer includes also special rubber coverings for printing cylinders. According to the specific customer needs, we can adapt the solution by: extending the temperature range resistance controlling the electrical properties (resistance, conductivity...) and enhancing mechanical stress resistance through fabrics reinforcement. Read more on this page or email us printingsm@trelleborg.com
Dimension
Trelleborg’s Digital Belts are available in all dimensions
Available countries
All countries
| HARDNESS |
THICKNESS (mm) | TEMPERATURE RESISTANCE | ELECTRICAL RESISTANCE | ||||
|---|---|---|---|---|---|---|---|
| 58 Sh A +/-3 |
2,5 |
150°C |
< 15 kΏ Ra ≤ 0,5 µm |
||||
| ADDITIONAL INFORMATION | |||||||
| BENEFITS | High abrasion resistance enhancing outstanding lifespan. Accuracy of the printing thanks to state of the art surface roughness. |
||||||
NORTH AMERICA
phone: (800) 344-0714
____________________________________________
LATIN AMERICA
phone: +54 9 11 3045 8814
____________________________________________
BRAZIL
phone: +5511-4772-8818
____________________________________________
EUROPE, AFRICA, OCEANIA & ASIA
phone: +39 0371 406321
____________________________________________
EMAIL US AT: