Marrying rollers for Tissue converting. Because product lay-outs become more and more complex: the newly introduced Rollin Pressplast Gold rubber covering enables a perfect bonding of multi-plies products, avoids rear ply to be re-embossed (backside effect), saving product thickness, while requiring less cleaning operations thanks to improved release properties. As a result, converters get a product perfectly aligned with its specifications. Rollin Pressplast Gold is the sole covering combining the advantages of both steel marrying rolls and rubber marrying rolls.
HARDNESS |
MAXIMUM LINEAR LOAD | MAXIMUM WORKING SPEED | COLOUR |
---|---|---|---|
100 Sh A |
up to 100 kg/lcm |
600 m/min |
Green |
WORLD-WIDE
phone: +33(0)389 384 213
____________________________________________
EMAIL TO: