Rollin Pressplast

Rollin Pressplast

Marrying rollers for Tissue converting. Rollin Pressplast is specially designed to enhance tissue plies bonding, This Trelleborg's solution provides efficient and homogeneous association between the different tissue plies and enables high efficiency of the production lines.

rollin
Trelleborg MarryingTissue Rollers
BENEFITS

Added value

  • Long life time
  • Perfect bonding of the product layers
  • Ability to work with different web width
  • KEY PERFORMANCE

    Accelerating performance

  • Extended mechanical stress resistance
  • Abrasion resistance 
  • High temperature resistance
  • The product at a glance

     HARDNESS
     MAXIMUM LINEAR LOAD  MAXIMUM WORKING SPEED  COLOUR
     50 to 98 Sh A

     up to 100 kg/lcm

    500 m/min

     Green, black or blue, depending on hardness

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service

    WORLD-WIDE

    phone: +33(0)389 384 213

    ____________________________________________

    EMAIL TO:

    rollin@trelleborg.com

    ____________________________________________