Rollin Press Plast 4D

Rollin Press Plast 4D

Polyurethane Marrying Rolls Solution in Double Hardness Shore D / Shore A

rollin
Trelleborg MarryingTissue Rollers
Benefits

Added value

• Perfect assembly of the plies
• Preserving product thickness
• No back side effect
• Easy cleaning operations 
• Improving machine polyvalence
• Even bulk, all along the log
• Matching different nip footprints, thus enhancing versatility to produce different products
• High cut resistance
Key performance

Accelerating performance

• Concentricity tolerance < 20 μm
• Cylindricity <  50 μm
• Low surface roughness (0,7÷1 Ra)
• Dimensional stability
• Antistatic properties
• Ability to match with different nip footprints
• Longer product life
• Narrow NIP thanks to increased specific pressure
• Extended mechanical stress resistance
• Abrasion resistance

Download

Rollin Press Plast 4D

 

Download (pdf)

The product at a glance

 HARDNESS
MAXIMUM LOAD 
 MAXIMUM WORKING SPEED  COLOUR
Inside 90 SHA – Outside 65 SHD   70 Kg/lcm 

 800 m/min

 Inside yellow /Outside Blue 

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

call us

Customers' Service

WORLD-WIDE

phone: +33(0)389 384 213

____________________________________________

EMAIL TO:

rollin@trelleborg.com

____________________________________________