Rollin SizeMaster

Rollin SizeMaster

Glue applicators for Tissue converting lines. Because the market requirements imply a wide range of glue definition, Rollin SizeMaster combines the transfer ability and the chemical compatibility, in order to comply with any of your product portfolio.This solution is designed to facilitate uniformity of the glue application, to get the perfect bonding of the product. SizeMaster coverings are also available with sleeve technology.

rollin
Trelleborg Glue Applicator Tissue Rollers

Benefits

  • Extended lifetime
  • Optimal glue transfer
  • Homogeneous coating
  • Product softness is preserved thanks  to lower glue consumption
  • Less cleaning operation
  • Key performance

  • Concentricity tolerance < 20 µm
  • Cylindricity down to 20 µm
  • Low surface energy
  • Low surface roughness
  • Abrasion resistance
  • Dimensional stability
  • Smooth surface
  • Outstanding chemical compatibility (including  lubrication oil)
  • Limited dust clogging
  • The product at a glance

     HARDNESS
     MAXIMUM LINEAR LOAD  MAXIMUM WORKING SPEED  COLOUR
     50 to 80 Sh A

     up to 30 kg/lcm

     800 m/min

     Black

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service

    WORLD-WIDE

    phone: +33(0)389 384 213

    ____________________________________________

    EMAIL TO:

    rollin@trelleborg.com

    ____________________________________________