Rubber-covered rollers and sleeves for the tissue converting. At Trelleborg we offer the most comprehensive range of rollers for the tissue converting applications As a tissue converters your needs are specific. From one or several fine paper plies your purpose is always the same: to achieve a final product which meets particular specifications as such log hardness, smoothness, bulk, volume, perfect pattern definition without reducing resistance of tissue. On a productivity point of view you need to optimize it with long lasting rubber covered rollers. At Trelleborg we are able to add all these values.