HARDNESS |
MAXIMUM LINEAR LOAD |
MAXIMUM WORKING SPEED |
TEMPERATURE RESISTANCE |
CHEMICAL RESISTANCE | ABRASION RESISTANCE |
COLOUR | |||
---|---|---|---|---|---|---|---|---|---|
Textractor N | 90 to 97 ShA |
up to 60 kg/lcm |
200 m/min |
90°c | Acidic medium Alkaline medium Acidic medium Auxiliaries products |
Good Excellent Excellent Excellent |
Very Good |
Blue/green |
|
Textractor | 90 to 97 ShA | up to 60 kg/lcm | 200 m/mn | 90°c |
Acidic medium Alkaline medium Acidic medium Auxiliaries products |
Excellent No recommended Excellent No recommended |
Exceptional | Blue |
WORLD-WIDE
phone: +33(0)389 384 213
____________________________________________
EMAIL TO: