Rollin Steamtex

Rollin Steamtex - Finishing Solutions

Rollin Steamtex is a range of compound specially designed for squeezing in closed atmosphere application. It complies with the most severe chemicals environment and the highest temperature, including saturated steam.

BENEFITS
  • Outstanding life time
  • No contamination of the substrates
  • Homogeneous production quality
  • Consistant performance all along its life-time
  • APPLICATIONS
  • Pretreatment lines
  • Desizing
  • Bleaching
  • Mercerizing 
  • Washing lines
  • Stentor
  • KEY PERFORMANCE
  • Outstanding resistance to the main textile auxiliary products used in closed atmosphere at high temperature up to 110°C
  • No risk of stains on fabrics thanks to its light color
  • Good abrasion resistance
  • Good resistance to temperature aging
  • The product at a glance

     HARDNESS
     MAXIMUM
     LINEAR  LOAD
     MAXIMUM
     WORKING SPEED
     TEMPERATURE
     RESISTANCE 
     CHEMICAL RESISTANCE  ABRASION
     RESISTANCE
     COLOUR
     70 to 80 Sh A

     up to 40 kg/lcm

     200 m/min

     110-120°c  Acidic medium Excellent 
     Exceptional

     Yellow

     Alkaline medium
     Acidic medium
     Auxiliaries products

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service

    WORLD-WIDE

    phone: +33(0)389 384 213

    ____________________________________________

    EMAIL TO:

    rollin@trelleborg.com

    ____________________________________________