Rollin Colorflex

Rollin Colorflex

Trelleborg Rollin Colorflex is the line of rubber-covered transfer and coating rollers designed specifically for metal varnishing, lacquering and organic treatment lines. Rollin Colorflex provides perfect consistency and reproducibility of deposit in excellent line occupation and optimized productivity conditions. Appropriate to laminate as well paper, tissue, film and corrugated products as foils or non-woven.

rollin
Trelleborg Colorflex

Rollin Colorflex

APPLICATIONS
  • Steel plates
  • Tin plates
  • Aluminium
  • KEY PERFORMANCE
  • Easiness of grinding
  • Great transfer capacity
  • Great surface regularity
  • Good chemical resistance
  • Excellent dimensional stability (low rubber wear)
  • Suitable to frequent product width changes
  • Increased homogeneity of deposit
  • Adapted to functioning under friction at high speeds
  • The product at a glance

     HARDNESS
     MAXIMUM
     LINEAR  LOAD
     MAXIMUM
     WORKING SPEED
     TEMPERATURE
     RESISTANCE 
     CHEMICAL RESISTANCE  ABRASION
     RESISTANCE
    DUCTILITY   COLOUR
     50 to 80 Sh A

     30 kg/lcm

     500 m/min

     120-130°c  Acidic medium  Good
     Good
     Good

    Pink

     Alkaline medium  Excellent
     Polar solvent (acetone type)  Excellent
     Non polar solvents (hexane type)  NO recommended

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service

    WORLD-WIDE

    phone: +33(0)389 384 213

    ____________________________________________

    EMAIL TO:

    rollin@trelleborg.com

    ____________________________________________