This special product is a cork take-up strip which associates three components. The first component is Cork for its exceptional driving ability. The second one is a tailor-made rubber compound specially developed for a good abrasion resistance. The third one is a mechanical resistant textile support allowing an easy-fitting and disassembly of the tap.
THICKNESS (mm) |
WIDTH (mm) | LENGTH | TEMPERATURE OF USE |
---|---|---|---|
1,0 and 1,6 (+/- 0,2) |
from 25 to 1000 (+/- 3) |
100 (+12/-0 m) |
110°c |
WORLD-WIDE
phone: +33(0)389 384 213
____________________________________________
EMAIL TO: