Rollin Topcal

Rollintest

Topcal

Trelleborg Topcal is ideal for paper and packaging appliactions. Because consumers pay more and more attention to product lay-outs, getting the finest labels and packaging is at stake for most industries. Trelleborg Topcal is a state of the art rubber covering offering consistent performances over a long lasting lifespan. 

Thanks to a unique polymeer engineered compounding, it delivers to converters outputs perfectly aligned with requested specifications.
Offering faithful pattern reproduction and boosting lineefficiency, the Topcal range guarantees an exceptional lifetime and an outstanding resistance to mechanical stress under the most demanding constraints and the heaviest loads

APPLICATIONS
  • Light pattern embossing on paper, cardboard, aluminium, fabrics
  • Dry marking
  • Calendering
  • BENEFITS
  • Extended lifetime, preventing breaking-in periods
  • Faithful pattern reproduction
  • Homogeneous production quality
  • Perfect smoothness of reverse side of the substrate
  • Reduced maintenance
  • KEY PERFORMANCE
  • Abrasion resistance
  • Oustanding mechanical stress resistance
  • The product at a glance

     HARDNESS
     MAXIMUM LINEAR LOAD  MAXIMUM WORKING SPEED  COLOUR
     Up to 89 Sh D

     400 kg/lcm

     2000 m/mn

     Green or Beige, depending on required specs

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service

    WORLD-WIDE

    phone: +33(0)389 384 213

    ____________________________________________

    EMAIL TO:

    rollin@trelleborg.com

    ____________________________________________


    Contact form

    Please fill in and send. 
    *
    *
    *
    *
    *
    *
    *
    *
    To keep you constantly updated subscribing to our Newsletter.