Rollin Roll Drive

Rollintest

Roll Drive

Trelleborg Roll Drive is a state of the art rubber covering designed to driving rolls applications in any extremely demanding conditions.
Whether the driven web is slippery or abrasive, Roll Drive will succeed to carry the web in the process, thanks to unique properties

APPLICATIONS

Driving solutions of any web in any converting industries

BENEFITS
  • Perfect driving of the substrate 
  • Matching with high speed conditions
  • Consistant grip during lifetime
  • Outstanding lifespan
  • Ability to work with different web width
  • KEY PERFORMANCE
  • Specific tackiness
  • Consistant surface properties
  • Abrasion resistance 
  • Mechanical stress resistance 
  • Release properties
  • Good chemical compatibility
  • The product at a glance

     HARDNESS
     MAXIMUM  LINEAR  LOAD  MAXIMUM WORKING SPEED  COLOUR
     45 to 90 Sh A

     up to 100 kg/lcm

     800 m/min

     Green

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service

    WORLD-WIDE

    phone: +33(0)389 384 213

    ____________________________________________

    EMAIL TO:

    rollin@trelleborg.com

    ____________________________________________


    Contact form

    Please fill in and send. 
    *
    *
    *
    *
    *
    *
    *
    *
    To keep you constantly updated subscribing to our Newsletter.