Rollin Revers Master

Rollintest

Revers Master

Trelleborg Reverse Master is a rubber covering for paper and packaging applications which has been specially developed for all coating positions. It is designed to grant a wide scope of chemical compatibility.

Thanks to its outstanding surface properties (roughness, energy), it delivers an homogeneous coating all width long, preserving ouputs homogeneity and preventing waste.

APPLICATIONS

Coating solutions for:

  • Adhesives
  • Foils
  • Flexible packaging
  • Silicones
  • BENEFITS

    Added value

  • Outstanding lifetime
  • Homogeneous coating
  • Reduced maintenance
  • KEY PERFORMANCE

    Accelerating performance

  • Low surface energy
  • Low surface roughness
  • Abrasion resistance
  • Dimensional stability
  • Outstanding chemical compatibility
  • The product at a glance

    HARDNESS
    MAXIMUM LINEAR LOAD MAXIMUM
    WORKING SPEED 
    COLOUR
     Up to 98 Sh A

     up to 100 kg/lcm

     500 m/min  Green, black or pink depending or required chemical specs

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service

    WORLD-WIDE

    phone: +33(0)389 384 213

    ____________________________________________

    EMAIL TO:

    rollin@trelleborg.com

    ____________________________________________


    Contact form

    Please fill in and send. 
    *
    *
    *
    *
    *
    *
    *
    *
    To keep you constantly updated subscribing to our Newsletter.