Rollin Plasticote

Rollintest

Plasticote

Trelleborg Plasticote is a rubber covering range specially developed for all blade coating positions. It is designed to grant a wide scope of chemical compatibility for paper and packaging applications.

Thanks to its outstanding surface properties (roughness, energy), it delivers an homogeneous deposit all width long, preventing waste and enhancing cost avoidance.

APPLICATIONS

Die-coating solutions for

  • PVC & plastics
  • Adhesives
  • Flexible packaging
  • Wood and stratified materials
  • BENEFTIS

    Added value

  • Outstanding lifetime
  • Optimal transfer
  • Homogeneous coating
  • KEY PERFORMANCE

    Accelerating performance

  • Great transfer capacity
  • Good chemical resistance
  • Excellent dimensional stability
  • Increased homogeneity of deposit
  • Good impact strength
  • The product at a glance

     HARDNESS
     MAXIMUM LINEAR  LOAD  MAXIMUM WORKING SPEED  COLOUR
     45 to 98 Sh A

     up to 30 kg/lcm

     500 m/min

     Green, black or pink depending or required chemical specs

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service

    WORLD-WIDE

    phone: +33(0)389 384 213

    ____________________________________________

    EMAIL TO:

    rollin@trelleborg.com

    ____________________________________________


    Contact form

    Please fill in and send. 
    *
    *
    *
    *
    *
    *
    *
    *
    To keep you constantly updated subscribing to our Newsletter.
    *