Vulcan UV

UV

Vulcan UV is the Trelleborg's choice for Commercial Sheetfed applications. With the sticky back version this UV ink compatible blanket might also be used for Business Forms and Lables printing.

Main Applications

Commercial Sheetfed

Business Forms

Labels

Construction

Vulcan UV is available in 3-ply,
thickness:
- 1,71 mm (Business Forms and Labels)
- 1,96 mm (Sheetfed) 

Key performance

  • Specifically designed for UV applications
  • Increased blanket lifetime
  • Reduced downtime due to less blanket changes
  • Sticky back blanket is available for business forms and    labels printing jobs
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGTH (N/mm) WATER & SOLVENT PROTECTION
    UV Purple

    1,71 (Business Forms and Labels)
    1,96 (Sheetfed)

    250

    0,8

    <0,9

    >60

    No

     ADDITIONAL INFORMATION
    CARCASS CONSTRUCTION  
    The special carcass construction combined whit the EPDM top face provides a longer life time and reduces downtime due to blanket changes

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com