Vulcan Reflection

Reflection SRF

Main Applications

Commercial Sheetfed

Construction

Vulcan Reflection SRF  is available in 3/4-ply,
067”/077” - 1,71/1,96 mm thickness

Key performance

  • Enhanced Printing Face that significantly reduces memory issues when compared to other manufacturer’s blankets.
  • Extra Fast Rebound at High Press Speeds: low compression-set rubber top face and a closed cell compressible layer allow to minimize sinking and rebound quickly.
  • The Vulcan Reflection is available with a quick-release, fine-buffed surface (SRF) or a smooth, cast surface.
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  THICKNESS 
     (inch)
    AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    WATER & SOLVENT PROTECTION
    Conventional Medium Blue

    1,71/1,96

     .067/.077

    250

    0,6

    Yes

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com