Vulcan Irio

Irio

Vulcan Irio is the Trelleborg's solutions which enhances the quality of  printing. It is the right choice for sheetfedd presses used to print premium brand advertising communication tools such as: brochures, corporate reports,  food & cosmetic packaging, calendars and many other below the line media.

Main Applications

Commercial Sheetfed

Construction

Vulcan Irio is available in 3/4-ply
1,71/1,96 mm thickness

Key performance

  • Specifically designed for sheetfed presses used to print    premium brand advertising tools and packaging
  • Perfect transfer of the pearlescent pigments (Iriodin®)
  • Suitable also for all cold foil applications
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Special Application White

    1,71/1,96

    250

    Special Cover

    <0,9

    >70

    No

     ADDITIONAL INFORMATION
    COLD FOIL APPLICATION  
     Enhancing quality of promotion brochures, food & cosmetic packaging, business reports, calendars and many others

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com