Vulcan Folio

Folio

Vulcan Folio is Trelleborg's well-known blanket which perfcetly meets printers requirements in commercial sheetfed.

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Vulcan Folio is available in 3-ply,
1,95 mm thickness

Key performance

  • Excellent half tone reproduction
  • Reduced gauge loss
  • Implements all benefits of the Dynatech System:
  •    Better vibration absorption
  •    Less gears streaking marks
  •    Higher paper smash resistance
  •    Blanket consistency
  •    Excellent reboundability
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION  NEW TECHNOLOGY
    Hybrid Green

    1,95

    230

    0,6

    <0,9

    >60

    Yes

    Dynatech system 
     ADDITIONAL INFORMATION

     The EPDM top face for UV inks is available (Folio UV)
                  

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com