Vulcan Eco

Eco

Vulcan Eco is the Trelleborg's generation of printing blankets which are suitable for commercial sheetfed and metal decorating applications.

Main Applications

Commercial Sheetfed

Metal Decorating

Construction

Vulcan Eco is available in 4-ply,
1,95 mm thickness

Key performance

  • Specifically designed for a wide range of applications in sheetfed printing and in metal decorating
  • Suitable for high volumes printing
  • Improved printing quality in tough conditions
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Conventional Blue

    1,95

    250

    1,0

    <0,9

    >60

    No

    ADDITIONAL INFORMATION
    PRINT QUALITY
     Vulcan print quality on a variety of stocks

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com