Vulcan Combo Plus

Combo Plus

Vulcan Combo Plus is suitable for printing with both UV and conventional inks. It might be used also for presses used to print paper and cardboard packaging.

Main Applications

Commercial Sheetfed

Packaging - paper  and cardboard

Construction

Vulcan Combo Plus is available in 3 ply,                    
1,95 mm thickness

Key performance

  • Improved reboundability and striking absorption
  • Increased fl exibility, easy handling and machine set up
  • Improvement of half tone reproduction and overall print quality
  • Enhanced smash resistance
  • Increased blanket lifetime
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Hybrid Light blue

    1,95

    250

    0,6

    <0,9

    >60

    No

     ADDITIONAL INFORMATION
    INK TRANSFER  
     Suitable for printing using both UV and conventional inks

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com