Vulcan Kart-One UV

Kart-One UV

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Vulcan Kart-One UV is available in 3-ply,
1,96/1,71 mm thickness

Key performance

  • Specifi cally designed for packaging applications using UV inks
  • High smash resistance
  • Excellent half tone reproduction
  • Sizes are available to suit any packaging press format
  • Edge marking resistance
  • Increased blanket lifetime
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    UV Purple

    1,96/1,71

    150

    0,8

    <0,9

    >60

    No

     ADDITIONAL INFORMATION
    APPLICATIONS  
     Exceptional for cardboard printing with UV inks

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com