Vulcan Kart-One

Kart-One

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Vulcan Kart-One is available in 3-ply,
1,95 mm thickness

Key performance

  • High smash resistance
  • Excellent half tone reproduction
  • Sizes are available to suit any packaging press format
  • Edge marking resistance
  • Increased blanket lifetime
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Hybrid Dark Blue

    1,95

    150

    0,6

    <0,9

    >60

    No

     ADDITIONAL INFORMATION
    APPLICATIONS
     Exceptional for cardboard printing

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com