Vulcan Deco

Deco

Main Applications

Metal Decorating

Construction

Vulcan Deco is available in 3-ply,
.077" - 1,95 mm thickness

Key performance

  • Ideal for 2-color presses
  • Excellent print quality
  • Optimum half tone reproduction
  • High edge marking resistance
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  THICKNESS 
     (inch)
    AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Conventional Dark Blue

    1,95

     .077

    600

    1,2

    Positive

    <0,9

    >60

    No

     ADDITIONAL INFORMATION
    APPLICATION  Ideal for 2-color presses. Specifically designed for metal decorating applications

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com