Vulcan Techno

Techno

Main Applications

Heatset

Construction

Vulcan Techno is available in 3-ply,
1,70 mm thickness

Key performance

  • Specifically designed to absorb the mechanical vibrations caused by new generation of printing presses
  • Implements all benefi ts of the Dynatech System:
  • Better vibration absorption
  • Less gears streaking marks
  • Higher paper smash resistance
  • Blanket consistency
  • Excellent reboundability
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION NEW TECHNOLOGY
    Hybrid Green

    1,70

    230

    0,8

    Positive

    <0,9

    >60

    Yes

    Dynatech
     ADDITIONAL INFORMATION

    The micro ground surface combined with a robust carcass construction results in a calibrated blanket thickness with a minimal relevance.

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com