Vulcan Duraweb

4016 Plus

Main Applications

Commercial Web Heatset

Construction

Vulcan 4016 Plus is available in 3/4-ply,
067”/077” - 1,71/1,96 mm thickness

Key performance

  • Precision-Controlled Printing Face
  • A fine buffed surface allows for full solids, sharp dots and rich contrasts
  • Better Smash Resistance and Durability
  • Longer life on the press means more value for you.  The 4016 is designed with a compressible layer for instant rebound and durability
  • Print Closer to the Gap
  • The Vulcan® 4016 is designed specifically for printers that want to maximize their layout options and print closer to the cylinder gap
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  THICKNESS 
     (inch)
    AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    WATER & SOLVENT PROTECTION
    Conventional Medium Blue

    1,71/1,96

     .067/.077

    250

    0,6

    Yes

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com