Vulcan 714 Master

714 Master

Main Applications

Commercial Web Heatset

Construction

Vulcan 714 Master is available in 3-ply,
1,70 mm thickness.

Key performance

  • Long blanket lifetime
  • High print quality
  • Calibrated thickness
  • Positive paper feed
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Conventional Light Blue

    1,70

    250

    1,0

    Positive

    <0,9

    >60

    Yes

     ADDITIONAL INFORMATION
    BLANKET CONSTRUCTION
     The micro ground surface combined with a robust carcass construction results in a calibrated blanket tickness with a minimal relevance

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com