Vulcan Royal Web K2

Royal Web K2

Trelleborg Vulcan blanket for newspaper printing with higher carcass stability and
resistance

Main Applications

Newspaper Coldset

Slightly Positive Paper Feed

Construction

Vulcan Royal Web K2 available in 4 ply,
1,95 mm thickness

Key performance

  • Higher scrolling resistance
  • Higher mechanical resistance
  • Slightly positive paper feed
  • Higher carcass stability
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS
    (mm)
    AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION
    (%)
    TENSILE STRENGHTS
    (N/mm)
    WATER & SOLVENT PROTECTI0N 
    Hybrid Dark Blue

    1,95 (no pack on request)

    250

    1,0

    Slightly Positive

    <0,9

    >70

     Yes
     ADDITIONAL INFORMATION
    CARCASS CONSTRUCTION  
     Most used blanket for newspaper thanks to the high carcass stability and resistance

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com