Vulcan Editor 20

Editor 20

Main Applications

Newspaper Coldset

Construction

Vulcan Editor 20 is available in 3-ply,
1,95 mm thickness

Key performance

  • Suitable for high speed newspaper presses
  • Positive paper feed
  • Implements all benefi ts of the Dynatech System:
  • Better vibration absorption
  • Less gears streaking marks
  • Higher paper smash resistance
  • Blanket consistency
  • Excellent reboundability
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION NEW TECHNOLOGY
    Hybrid Dark Blue

    1,95 (no pack on request)

    250

    1,0

    Positive

    <0,9

    >60

    Yes

    Dynatech
     ADDITIONAL INFORMATION
    DYNATECH SYSTEM
     Special rubber compound used for the compressible layer

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com