Vulcan Royal Form UV

Royal Form UV

Sticky back blanket specifically designed for UV inks. Ideal for Business Forms and Labels printing.

Main Applications

Business Forms

Labels

Construction

Vulcan Royal Form UV is available in 2 ply,
0,90/0,95/1,00/1,05 mm thickness

Key performance

  • Specifically designed for UV inks
  • Sticky back blanket
  • High print quality
  • High edge marking resistance
  • Increased blanket lifetime
  • Suitable for labels and envelopes printing
  • Adhesive: clean and easy removal from the cylinder
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGTH (N/mm) WATER & SOLVENT PROTECTION
    UV Purple

    0,90/0,95/1,00/1,05

    250

    0,8

    NA

    NA

    NA

     ADDITIONAL INFORMATION
    TOP FACE COMPOUND  
     Dedicated for UV inks

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com