Vulcan Royal Form

Royal Form

Sticky back blanket ideal for Business Forms and Labels printing. The UV Ink version is available (Royal Form UV)

Main Applications

Business Forms

Labels

Construction

Vulcan Royal Form is available in 2 ply,
0,90/0,95/1,00/1,05 mm thickness

Key performance

  • Sticky back blanket
  • High print quality
  • High edge marking resistance
  • Increased blanket lifetime
  • Suitable for labels and envelopes printing
  • Adhesive: clean and easy removal from the cylinder
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGTH (N/mm) WATER & SOLVENT PROTECTION
    Conventional Blue

    0,90/0,95/1,00/1,05

    250

    0,8

    NA

    NA

    NA

     ADDITIONAL INFORMATION
    TOP FACE COMPOUND  
     
     UV inks version available (Royal Form UV)

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com