Rollin MPR40

MPR40

Main Applications

Commercial Sheetfed

Construction

Rollin MPR40 is available in 3 ply,
1,95 mm thickness

Key performance

  • Improved reboundability and striking absorption
  • Increased fl exibility, easy handling and machine set up
  • Improvement of half tone reproduction and overall print quality
  • Enhanced smash resistance
  • Increased blanket lifetime
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Hybrid Light blue

    1,95

    250

    0,6

    <0,9

    >60

    No

     ADDITIONAL INFORMATION
    INK TRANSFER  
     Suitable for printing using both UV and conventional inks

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com