Rollin UV-E

Rollin UV-E

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Metal Decorating

Construction

Rollin UV-E available in 3 ply,
1,71/1,96 mm thickness

Key performance

  • Specifically designed for UV applications
  • Excellent half tone production
  • Excellent smash resistance
  • Suitable for packaging and metal decorating applications
  • Sticky back blanket
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    UV Green

    1,71/1,96

    250

    0,8

    <0,9

    >60

    No

     ADDITIONAL INFORMATION

    High UV chemical resistance

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com