Rollin Freesia

Freesia

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Metal Decorating

Construction

Rollin Freesia is available in 3/4 ply,
0,077” thickness

Key performance

  • Chemical resistant surface for usage with Hybrid and UV inks
  • Extremely mechanically resistant surface to prevent edge cutting
  • Designed to run on numerous stocks including paper, board, plastics and metal
  • Unique surface formulation for easy wash ups
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  THICKNESS 
     (inch)
    AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    WATER & SOLVENT PROTECTION
    Conventional Dark Blue

    1,71 / 1,96

     .067/.077

    250

    0,8

    No

     ADDITIONAL INFORMATION
    TOP FACE  High wear resistant surface compound

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com