Rollin Type150

Type150

Main Applications

Business Forms

Labels

Construction

Rollin Type150 available in multiple ply type
and multiple thickness

Key performance

  • Consistent throw length, uniform nip pressure, easy washup
  • The best adhesive in the market to avoid creeping and lifting
  • Clean and easy removal from the cylinder
  • Improved blanket lifetime
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)   THICKNESS  (inch)
    AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    UV Light Blue

    Buffed surface: Type 150 M: 0,90 /Type 150 S: 0,94 /Type 150 R: 0,98 /
    Type 150 RT: 1,00 / Type 150 RTA: 1.04 mm/
    Type 150 RTA

    .0355/.037 

    250

    1,2/2,2

    NA,

    NA

    No

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com