Printec 665

Printec 665

Main Applications

Plastic Pot

Construction

Printec 665 is available in 2-ply,
1,97 ± 0,02 mm thickness.

Key performance

  • Specifically dedicated to Plastic Pot/Dry Offset printing
  • Very versatile to any substrate materials
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS  ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    UV Dark Grey Cast
    1,97 ± 0,02

    200

    Cast high abrasion resistance

     0,50

    <0,9

     >60  No
     ADDITIONAL INFORMATION
    BLANKET CONSTRUCTION  2 ply suitable for UV printing

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com