Printec 624

624

Main Applications

Plastic Pot

Construction

Printec 624 is available in 4 ply
1,69/1,96 mm thickness

Key Performance

  • Blanket available only in Latin America
  • Suitable to print plastic pot
  • Very high abrasion resistance
  • IIR rubber (Butyl)
  • Long life blanket to print more cup/pot per blanket
  • High thickness consistency ensuring a constant ink transfer
  • Customized for all different presses
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ADHESIVE BACKED
    Conventional Black

    1,69/1,96

    N/A

    Cast

    No

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com