Printec 800

134

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Printec 134 is available in 4 ply,
0.77" - 1,97/1,98/2,00 mm thickness

Key performance

  • Precisely ground and buffed quick release surface
  • Unique, thicker compressible layer
  • Conventional and Hybrid ink compatible
  • Reduced piling and linting
  • Uniform gauge
  • Compressible construction
  • Washes easily
  • Defect-free surface
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  THICKNESS 
     (inch)
     
    AVERAGE LOAD VALUE
    N/cm2
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Hybrid Blue

    1,97/1,98/2,00

     .077

    125

    1,50 to 1,80

    <2

    >58

    No

     ADDITIONAL INFORMATION
    APPLICATIONS   Sheetfed and Packaging. Highly compressible

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com