Printec 575

575

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Printec 575 is available in 4 ply,
1,97/1,98 mm thickness

Key performance

  • Ideal for commercial sheetfed applications
  • Strong Chemical resistance
  • Very high durability
  • High printing quality
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Conventional Blue

    1,97/1,98 mm

    150

    0,70 to 1,30

    <2

    >71,5

    No

     ADDITIONAL INFORMATION
    APPLICATIONS   Commercial Sheetfed

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com