Printec 574-A

Printec 574-A

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Printec 800 is available
in 1,96 mm thickness

Key Performance

  • Specifically designed for a wide range of applications in sheetfed printing and large format packaging
  • Suitable for high volumes printing
  • Improved performance in tough printing conditions
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Conventional Blue

    1,96

    260

    1,0

    <0,9

    >65

    No

     ADDITIONAL INFORMATION
    PRINT QUALITY  Excellent half tone and solid printing

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com