Printec 333/334

333/334

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Printec 333/334 is available in 3 ply,
.067"/.077" - 1,96/1,98 mm thickness

Key performance

  • Specifi cally designed for UV applications
  • Extremely resistant to swelling and embossing from UV inks and blanket washes
  • High printing quality
  • High degree of smash resistance, thus less blanket changes
  • Suitable also for packaging applications (printing on paper and cardboard)
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)   THICKNESS (inch) 
    AVERAGE LOAD VALUE
    N/cm2
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    UV Orange

    1,96/1,98 mm

     .067/.077

    140

    N/A

    <2

    >58

    No

     ADDITIONAL INFORMATION
    APPLICATIONS   Commercial Sheetfed and Packaging           

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com