Printec 134

134

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Printec 134 is available in 4 ply,
0.77" - 1,97/1,98/2,00 mm thickness

Key performance

  • Precisely ground and buffed quick release surface
  • Unique, thicker compressible layer
  • Conventional and Hybrid ink compatible
  • Reduced piling and linting
  • Uniform gauge
  • Compressible construction
  • Washes easily
  • Defect-free surface
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  THICKNESS 
     (inch)
     
    AVERAGE LOAD VALUE
    N/cm2
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Hybrid Blue

    1,97/1,98/2,00

     .077

    125

    1,50 to 1,80

    <2

    >58

    No

     ADDITIONAL INFORMATION
    APPLICATIONS   Sheetfed and Packaging. Highly compressible

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com