Printec 700

Printec 700

Main Applications

Commercial Web Heatset

Construction

Printec 700 Master is available in
4-ply, 1,71/1,96 mm thickness.

Key Performance

  • Suitable for Heatset and Newspaper
  • High print quality
  • Calibrated thickness
  • Positive paper feed
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Coventional Light Blue

    1,70 / 1,96

    260

    1,0

    Positive

    <0,9

    >60

    Yes

     ADDITIONAL INFORMATION
    BLANKET CONSTRUCTION  High compressibility for high speed presses

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com