Printec 64

64

Main Applications

Commercial Web Heatset

Construction

Printec 64 is available in 3 ply,
1,96 mm thickness

Key performance

  • The best technology in blankets for web heatset
  • Stability and durability with excellent printability in demanding jobs
  • Reduced piling and linting
  • Washes easily
  • Ability to handle many different stocks
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  THICKNESS 
     (inch)
     
    AVERAGE LOAD VALUE
    N/cm2 @ 0,20 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Conventional Purple

    1,96

     .067/.077

    115

    1,70 to 1,30

    <2

    >58

    No

     ADDITIONAL INFORMATION
    APPLICATIONS   Web heatset

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com