Printec 661

661

Main Applications

Newspaper Coldset

Construction

Printec 661 is available in 4 ply,
2,13 mm thickness

Key performance

  • Blanket developed for the Brazilian market
  • Suitable for coldset applications
  • Wide thickness availability and no-pack version available
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Conventional Blue

    2,13

    140

    1,50 to 1,80

    <2

    >71,5

    Yes

     ADDITIONAL INFORMATION
    APPLICATIONS    Newspaper Coldset. No pack.

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com