Printec 213

213

Main Applications

Business Forms

Labels

Construction

Printec 213 is available in 2 ply,
1,05 mm thickness

Key performance

  • Sticky back blanket (adhesive-backed)
  • High print quality
  • High edge marking resistance
  • Increased blanket lifetime
  • Suitable for labels and envelopes printing
  • Adhesive: clean and easy removal from the cylinder
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Hybrid Blue

    1,05

    N/A

    0,70 to 1,30

    <2

    >31,5

    No

     ADDITIONAL INFORMATION
    APPLICATIONS   Business Forms and Labels

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com