Printec 263

263

Main Applications

2-Piece Can

Construction

Printec 263 is available in 3 ply,
0.77" - 1,95/1,96/1,98 mm thickness

Key performance

  • Adhesive-backed blanket specifi cally designed for the two-piece can Printing jobs
  • The advanced acrylic adhesive provides strong adhesion, yet the blanket is easily removed
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Conventional/Hybrid/UV
     Purple

     1,95/1,96/1,98

    120

    0,70 to 1,10

    <2

    >31,3

    No

     ADDITIONAL INFORMATION
    APPLICATIONS   2-Piece Can. Adhesive bached.

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com