Carbon BS Bridge Sleeve

Carbon BS Bridge Sleeve

This product is a carbon fiber bridge sleeve for flexo printing machine. Designed and manufactured by Trelleborg is the best  in class Axcyl solution. For further information or quote email printingsm@trelleborg.com

Carbon bs bridge sleeve
trelleborg AXCYLCARBON

Key performance

  • Higher printing productivity thanks to structure damping properties and exceptional rigidity
  • Reduced weight, especially on high wall thickness
  • Smooth installation on press and quicker make ready
  • TRELLEBORG

    Main Benefits

  • Bridge sleeves are commonly used on flexo presses to reduce sleeve weight, wall thickness and cost. Modern press productivity is sometimes offset by the nature of designs, causing vibration/bounce and visible streaks.
      
  • The Carbon BS Pneumatic Bridge technology offers exceptional dynamic response with exceptional reduction of bounce/visible streaks when it comes to printing demanding designs, as well as very low weight.
  • The product at a glance

    Application Construction Ventilation Tolerance on Outer Diameter Tolerance on TiR Surface Wall thickness range Width range Stork Diameter rangeE  Weight Reduction  Thermal
    Exspansion
     Conductive  Air
    Supply
    Cleaning 
    Pneumatic plate mounting bridge
    Alternative to hydraulic clamped bridge systems
    High Modulous carbon fibre

    Either via mandrel (flow through) or separate air supply

    Nominal +/- 20μm

    20μm

    Extremely durable Epoxy & technical fabrics

    From 16 to 100mm

    From 500 to 2000mm

    From 210 to 1400mm

     Varies according to geometry  Nil in standard operating conditions  Fulfill ATEX 95 requirements  6 bars @ minimum 12l/sec  Any solvent compatible with UV, solvent and water based inks

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com