Belts

Belts

By combining a broad knowledge within polymer engineering and an in-depth understanding of our customers application,  at Trelleborg Rollers and Belts operations we are able to supply tailor-made solutions for the digital printing industry. It can be a wide choice of spare parts, seamed or seamless belts, transfer or silicone belts for a various kind of machines as such Imaggia. Our offer includes also special rubber coverings for printing cylinders. According to the specific customer needs, we can adapt the solution by: extending the temperature range resistance controlling the electrical properties (resistance, conductivity...) and enhancing mechanical stress resistance through fabrics reinforcement. Read more on this page or email us printingsm@trelleborg.com

DIGITAL BELTS
Trelleborg Printing Solution Digital Belt

Seamless belt made of silicone coated fabric

Tailor-made transfer belt and digital silicone belt for a wide range of machines.
MAIN FEATURES

According to the specific applications needs, at Trelleborg we are able to adapt digital belt to:

  • controlled electrical resistance
  • mechanical stress resistance
  • match the temperature range resistance
  • enhance surface properties (roughness, energy, compatibility...)

  • control NIP area (multi layers structure)


    Dimension

    Trelleborg’s Digital Belts are available in all dimensions

  • Available countries

  • All countries

  • The product at a glance

     HARDNESS
     THICKNESS (mm)  TEMPERATURE RESISTANCE   ELECTRICAL RESISTANCE
     58 Sh A +/-3

     2,5

    150°C
     < 15 kΏ Ra ≤ 0,5 µm
     ADDITIONAL INFORMATION
    BENEFITS  High abrasion resistance enhancing outstanding lifespan.
     Accuracy of the printing thanks to state of the art surface roughness.

    Keep in contact

    Questions about our products, services, or how to get them?

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com