Vacuum units for pipe rehabilitation

epros®Vacuum Units

Vacuum units serve quality assurance purposes in the epros®DrainLiner method.  They are used to evacuate the air contained in the needle felt of the liner and ensure a bubble-free impregnation. This contributes to acchieve good mechanical properties and stability of the cured liner.  

evacuating air 
Vaccumpump

What are they used for?


Vacuum units are used to evacuate the air contained in the needle felt of the liner. 

This step is necessary to allow the resin to readily penetrate into the pores of the needle felt and wet the entire structure to ensure bubble-free resin impregnation of the liner. 

electrical driven unit
Vaccumpump

Why is it important?


If not evacuated remaining air in the impregnated liner material will end up in bubbles which leave unwetted and unsaturated areas (dry spots).  These dry parts of the liner will be a serious weak point for the whole installation work:  

The incorrect impregnated liners will after installation and curing not fully restore and meet the structural and hydraulic requirements for the future life cycle of the pipe. The pipe will be vulnerable against infiltration and exfiltration and every other external loads. 

manually operated unit
Handpumpe

An indispensable tool when details matter


In order to acchieve high quality results according to the technical requirements the vacuum unit is an indispensible tool for all trenchless pipe rehabilitation methods that work with liner and resin. 

  • epros® vacuum units are mobile units
  • can be used both on the job site and inside
  • electrically driven or manually operated

Certificates

Technical Approvals, Patents, Quality Standards

CE Mark

European Standards

Devices meet the requirements of the applicable EC directives

DIN EN Logo

European Standards

In confirmance with European standards

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We'd love to support you

For any questions about our products or services, please fill in the contact form and we will get back to you within two business days.


My Contact Data

*
Mr.
Mrs.
*
*
*
*
*

My Comments