Impregnation tables for pipe rehabilitation

epros®Impregnation Units

You always need high-quality equipment to obtain high-quality results. The equipment tailored to the needs of the epros®DrainSystems offers all that is necessary to achieve high-quality results. To achieve a consistent wetting and saturation throughout the liner and as result the required thickness according to technical regulations we recommend the use of a professional impregnation unit of this series. 

Type 225
Impregnation Table DN225

epros®Impregnation Unit Type 225

Impregnation width from DN 40 - DN 225

  • Steel frame construction
  • 2 Wheels / 2 leg supports for an easy transportation and portable application purpose
  • height adjustable pinch roller and detachable crank
  • foot-operated switch
  • forward/reverse drive
  • rotary potentiometer for speed control 
type 400/600
Impregnation Table DN400

epros®Impregnation Unit Types 400/600

Impregnation width from DN 40 - DN 400 / DN 600

  • Steel frame construction
  • 4 Wheels for an easy transportation and portable application purpose
  • height adjustable pinch roller and detachable crank
  • foot-operated switch
  • forward/reverse drive
  • rotary potentiometer for speed control 

Application Range

epros®Impregnation Units

Technical Features  Model Type
 epros®Impregnation unit 225   epros®Impregnation unit 400
 epros®Impregnation unit 600
 Application Area  DN 40 - DN 225  DN 40 - DN 400  
Height-adjustable pinch roller  Overall height 450 500 500
lift (mm) 200 300 300
detachable crank yes  yes  yes
 Calender rolls
 Θ (mm) 110 110 120
 Belt strap width  mm 350 680 1000
 steel construction equipped with  
 4 wheels 2 wheels / 2 legs 4 wheels
 Frequency converter W 0.25  0.25
 0.25
 Protector class    IP 66  IP 66
 IP 66
 Forward and reverse drive  yes / no  yes  yes
 yes
 Rotary potentiometer for speed control
 yes / no
 yes
 yes
 yes
 Length  mm  1580 1620 2020
 Width (with crank)  mm  475 (605) 805 (935) 1125 (1255)
 Height (with spindle)  mm  780 (1230) 1289 1289
 Weight approx. kg 95 230 360
 Power supply  W 370 370 370
 Operating voltage engine V / Hz 240 / 50  240 / 50
 240 / 50

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We'd love to support you

For any questions about our products or services, please fill in the contact form and we will get back to you within two business days.


My Contact Data

*
Mr.
Mrs.
*
*
*
*
*

My Comments